Menu Search

Tube Insert Round 22.2 mm White

Heavy duty round inserts made from white Low Density Polyethylene (LDPE). Ideal for heavy duty feet for tubular products.
Item code:

468551

4976 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3565
2500 + £ 0.1697
Standard pack: 2500

Order in multiple of 250

Total price:

£ 89.13

250 x £ 0.3565

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Shape Round
Colour White
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us