Quantity | Unit price |
---|---|
100 - 999 | £ 0.5005 |
1000 - 9999 | £ 0.1752 |
10000 + | £ 0.1725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 11.0 mm |
---|---|
Height | 0.433 in |
Full Material | Polyethylene |
Shape | Square |
Colour | Chrome |
Finish | Chrome Plated |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue