Menu Search

Square Tube Insert 20.0 mm 1.0 mm 2.0 mm Black PE

Chrome-plated Square Inserts with a black Polyethylene (PE) base. Gives a neat, polished finish. The body is ribbed for ease of fitting and a positive fit. For wall thicknesses of 1.0-2.0mm.
Essentra Part Number:

10256961

Manufacturer Part Number:

465340

7500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.7787
1000 + £ 0.2168
Standard pack: 1000

Order in multiple of 100

Total price:

£ 77.87

100 x £ 0.7787

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 20.0 mm
Full Material Polyethylene
Colour Black
Finish Polished
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us