Menu Search

Oval Tube Insert 1.2 mm 1.5 mm Black PE

Oval-shaped Tube Insert that is ideal for adding a high quality, finished appearance to an application. Common applications include furniture and cabinet making. Ideal for popular size gauges of oval tubing. Durable and long lasting. Ideal for tune ends that meet surfaces at an angle.
Item code:

465327

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3653
1000 + £ 0.3321
Standard pack: 1000

Order in multiple of 100

Total price:

£ 36.53

100 x £ 0.3653

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us