Menu Search

Tube Insert 1.2 mm 1.5 mm Black PE

Oval-shaped Tube Insert that is ideal for adding a high quality, finished appearance to an application. Common applications include furniture and cabinet making. Ideal for popular size gauges of oval tubing. Durable and long lasting. Ideal for tune ends that meet surfaces at an angle.
Essentra Part Number:

10256824

Manufacturer Part Number:

465326

3800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.3452
2000 + £ 0.1972
Standard pack: 2000

Order in multiple of 200

Total price:

£ 69.04

200 x £ 0.3452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us