Menu Search

Round Push-In Glide Black PA;Felt

Felt glide made from black Polyamide (PA) with a felt base. Ideal protection for wooden floor surfaces.
Item code:

463875

1750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 £ 0.65
3500 + £ 0.4642
Standard pack: 3500

Order in multiple of 350

Total price:

£ 227.50

350 x £ 0.65

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Felt
Full Material Polyamide;Felt
Colour Black
Finish Matt
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us