Quantity | Unit price |
---|---|
125 - 1249 | £ 2.072 |
1250 + | £ 0.9868 |
Width | 19.0 mm |
---|---|
Width | 0.748 in |
Length | 30.0 mm |
Length | 1.181 in |
Height | 19.0 mm |
Height | 0.748 in |
Base Full Material | Steel |
Full Material | Nylon |
Shape | Rectangular |
Colour | Black |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue