Menu Search

Push-In Glide 25.0 mm 25.0 mm PA;Steel Black

Articulating glide with steel base ideal for carpeted floors. Black Polyamide (PA) body with a Nickel Plated Steel base.
Item code:

463860

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 2.2689
1000 + £ 1.0798
Standard pack: 1000

Order in multiple of 100

Total price:

£ 226.89

100 x £ 2.2689

Add sample +

Specifications

Imperial
Metric
SKU attributes
Base Full Material Steel
Full Material Polyamide;Steel
Shape Round
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us