Menu Search

Round Round Glide Black PA

Steel Base Tiltset includes an articulating glide with a steel base ideal for carpeted floors. It can be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. It is easy to install by push fit in. Black made from Nylon.
Essentra Part Number:

10255292

Manufacturer Part Number:

463857

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 1250

Order in multiple of 125

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926300090

Product 463857 replaces:

Essentra Part Number: 10546956
Manufacturer Part Number: 465549

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us