Quantity | Unit price |
---|---|
100 - 999 | £ 4.1239 |
1000 + | £ 1.7818 |
Diameter | 30.0 mm |
---|---|
Diameter | 1.181 in |
Height | 20.0 mm |
Height | 0.787 in |
Base Full Material | Felt |
Full Material | Nylon |
Shape | Round |
Colour | Black |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue