Menu Search

Push-In Glide 25.0 mm 25.0 mm Nylon Black

Articulating insert with a Polyamide (PA) base that's ideal for most surfaces. The body is also made from black PA.
Item code:

463840

1432 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 £ 1.7827
800 + £ 0.8491
Standard pack: 800

Order in multiple of 80

Total price:

£ 142.62

80 x £ 1.7827

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyamide
Full Material Nylon
Shape Round
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us