Menu Search

Right Angle Tube Insert 30.0 mm 15.0 mm 1.0 mm 2.0 mm Black PE

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

460771

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6306
1000 + £ 0.4504
Standard pack: 1000

Order in multiple of 100

Total price:

£ 63.06

100 x £ 0.6306

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us