10093658
199717
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.6786 |
| 2000 + | £ 0.1802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Diameter | 1.26 in |
|---|---|
| Diameter | 32.0 mm |
| Height | 16.5 mm |
| Height | 0.65 in |
| Base Full Material | Low Density Polyethylene |
| Full Material | Low Density Polyethylene |
| Colour | Yellow |
| Finish | Polished |
| Metal Prongs | No |
| Fitting Style | Push Fit |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue