Quantity | Unit price |
---|---|
100 - 999 | £ 1.8922 |
1000 + | £ 0.282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 28.5 mm |
---|---|
Diameter | 1.122 in |
Base Full Material | Low Density Polyethylene |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | No Finish |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue