Quantity | Unit price |
---|---|
100 - 999 | £ 0.2332 |
1000 - 9999 | £ 0.1874 |
10000 + | £ 0.1834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Diameter | 32.0 mm |
---|---|
Diameter | 1.26 in |
Height | 16.5 mm |
Height | 0.65 in |
Base Full Material | Low Density Polyethylene |
Full Material | Low Density Polyethylene |
Shape | Round |
Colour | Blue |
Finish | Polished |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue