| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.2379 |
| 2000 + | £ 0.1009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Diameter | 0.866 in |
|---|---|
| Diameter | 22.0 mm |
| Base Full Material | Polyethylene |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Textured |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue