Menu Search

Square Tube Insert 20.0 mm 0.8 mm 2.0 mm Black LDPE - PIR

This square tube insert is made from black LDPE and has an domed base. Ribbed to aid insertion and retention.
Essentra Part Number:

10079454

Manufacturer Part Number:

111525

11250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2245
2500 + £ 0.1034
Standard pack: 2500

Order in multiple of 250

Total price:

£ 56.13

250 x £ 0.2245

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyethylene
Full Material Polyethylene
Colour Black
Finish Polished
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790
Recycled Content Percentage % 98%

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us