Quantity | Unit price |
---|---|
200 - 1999 | £ 0.2202 |
2000 + | £ 0.0942 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Gauge Size | 14.0 mm |
---|---|
Minimum Gauge Size | 0.551 in |
Maximum Gauge Size | 20.0 mm |
Maximum Gauge Size | 20.0 mm |
Diameter | 22.2 mm |
Diameter | 0.874 in |
Base Full Material | Polyethylene |
Full Material | Polyethylene |
Shape | Dome |
Colour | Black |
Finish | Polished |
Metal Prongs | No |
Fitting Style | Push Fit |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue