Menu Search

Rectangular Tube Insert 30.0 mm 20.0 mm 1.0 mm 1.5 mm Black LDPE

Rectangular Insert with a ribbed design. Ideal for the most popular sizes and gauges of rectangular tubes. Provides a neat finish and protects the inner part of the tube from the ingress of dirt and other contaminants.
Item code:

10450

2250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.5982
2500 + £ 0.2251
Standard pack: 2500

Order in multiple of 250

Total price:

£ 149.55

250 x £ 0.5982

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Colour Black
Metal Prongs N
Commodity Code 3926909790
Recycled Content Percentage % 98%

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us