Menu Search

Push-In Glide LDPE Black

Stand-off Foot made from Low Density Polyethylene (LDPE) in black. Ribbed for easy assembly and a secure fitting. Horizontal tubes are finished neatly. Elegant finish, as well as a base support.
Item code:

059303069903

884 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.9775
250 - 999 £ 0.9583
1000 + £ 0.9392
Standard pack: 50

Order in multiple of 50

Total price:

£ 48.88

50 x £ 0.9775

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Full Material Low Density Polyethylene
Shape Rectangular
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us