Menu Search

Push-In Glide LDPE Black

Stand-off Foot made from Low Density Polyethylene (LDPE) in black. Ribbed for easy assembly and a secure fitting. Horizontal tubes are finished neatly. Elegant finish, as well as a base support.
Item code:

059302069903

1298 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5147
500 - 999 £ 0.5052
1000 + £ 0.4942
Standard pack: 100

Order in multiple of 100

Total price:

£ 51.47

100 x £ 0.5147

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Low Density Polyethylene
Full Material Low Density Polyethylene
Shape Rectangular
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us