10327357
059252569903
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4762 |
| 500 - 999 | £ 0.4663 |
| 1000 + | £ 0.4578 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Full Material | Low Density Polyethylene |
|---|---|
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | No Finish |
| Metal Prongs | No |
| Fitting Style | Push Fit |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue