Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Series Code :SR1573 ,SR5797, SR5798, SR5802
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.18 - £ 0.18 | 203044 In stock |
|
Black
|
0.079 in
2.0 mm
|
0.185 - 0.197 in
4.7 - 5.0 mm
|
0.394 in
10.0 mm
|
||
| 10339534 | £ 1.6867 - £ 3.7473 | 15289 In stock |
Nylon
|
Black
|
0.591 in
15.0 mm
|
0.303 in
7.7 mm
|
0.827 in
21.0 mm
|
|
| 10149362 | £ 0.1757 - £ 0.1757 | 1000 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
|
| £ 0.18 - £ 0.18 | 73600 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0807 - £ 0.0807 | 9128 In stock |
PVC
|
Black
|
0.138 in
3.5 mm
|
0.146 - 0.15 in
3.7 - 3.8 mm
|
0.177 in
4.5 mm
|
||
| £ 0.18 - £ 0.18 | 263322 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0405 - £ 0.0972 | 75500 In stock |
|
Black
|
|
|
|
||
| £ 0.0318 - £ 0.0837 | Request the lead time here |
|
Black
|
|
|
|
||
| £ 0.1043 - £ 0.25 | 13000 In stock |
|
Transparent
|
|
|
|
||
| £ 0.1443 - £ 0.3031 | 19000 In stock |
|
Black
|
|
|
|
||
| £ 0.0371 - £ 0.0972 | Request the lead time here |
|
Black
|
|
|
|
||
| £ 0.085 - £ 0.2224 | 7000 In stock |
|
Black
|
|
|
|
||
| £ 0.0503 - £ 0.1056 | 16000 In stock |
|
Black
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
|
||
| £ 0.0743 - £ 0.1945 | 10000 In stock |
|
Transparent
|
|
|
|
||
| £ 0.3543 - £ 1.2756 | 1000 In stock |
PE
|
Black
|
|
|
|
||
| 10092699 | £ 0.5046 - £ 1.8152 | Request the lead time here |
PE
|
Black
|
|
|
|
|
| £ 0.3543 - £ 1.2411 | 1150 In stock |
PE
|
Black
|
|
|
|
||
| £ 0.2126 - £ 0.2168 | Request the lead time here |
PVC
|
Black
|
0.256 in
6.5 mm
|
0.268 in
6.8 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1265 - £ 0.1265 | 30594 In stock |
|
Black
|
0.165 in
4.2 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0743 - £ 0.1945 | 9500 In stock |