Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
£ 0.2154 - £ 0.4943 Request the lead time here
Black
25.0 mm
£ 0.3331 - £ 1.1056 1000 In stock
Black
30.0 mm
10155820 £ 0.7214 - £ 1.2092 Request the lead time here
Black
20.0 mm
£ 1.3295 - £ 3.455 8950 In stock
Black
25.0 - 50.0 mm
£ 0.3586 - £ 0.3742 Request the lead time here
Black
3.0 mm
5.0 mm
13.0 mm
£ 2.0694 - £ 4.3585 Request the lead time here
Rubber
Grey
51.5 mm
19.0 mm
19.0 mm
£ 0.1658 - £ 0.3747 39200 In stock
PA
Natural
1.6 mm
3.9 - 4.2 mm
12.7 mm
£ 0.0762 - £ 0.1727 Request the lead time here
Nylon
Natural
6.35 mm
6.4 mm
12.7 mm
£ 0.1644 - £ 0.3694 7200 In stock
LDPE
Black
4.57 mm
9.7 mm
37.08 mm
10085097 £ 0.1132 - £ 0.2896 2100 In stock
Black
3.2 mm
12.8 mm
£ 1.4741 - £ 2.5194 1000 In stock
Black
25.0 - 50.0 mm
10316306 £ 0.1253 - £ 0.1305 357 In stock
TPE
Black
5.1 mm
4.0 - 6.8 mm
15.7 mm
10089897 £ 0.6718 - £ 3.6144 210 In stock
Rubber
Black
42.0 mm
22.0 mm
22.0 mm
10021828 £ 0.2735 - £ 0.2792 6953 In stock
Black
5.1 mm
7.0 - 7.1 mm
15.7 mm
£ 0.4337 - £ 0.4337 Request the lead time here
Black
12.2 mm
9.5 - 9.6 mm
12.7 mm
10163603 £ 0.2055 - £ 0.2055 2900 In stock
Black
4.6 mm
6.0 - 6.1 mm
13.4 mm
£ 1.1211 - £ 2.3544 3750 In stock
LDPE
Black
25.0 mm
25.0 mm
25.0 mm
£ 0.153 - £ 0.3454 24500 In stock
PA
Natural
3.96 mm
25.4 mm
25.4 mm
£ 0.1771 - £ 0.4013 2070 In stock
PA
Natural
9.65 mm
31.8 mm
31.75 mm
£ 0.214 - £ 0.2182 196 In stock
LDPE
Grey
7.0 mm
4.7 mm
10.0 mm
  • of 7
End Tip 25.0 x 25.0 mm PE Black

10257180

Price Range
£ 0.4943 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet 30.0 mm Black

10155493

Price Range
£ 1.1056 - £ 0.3331

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet Black LDPE

10155820

Price Range
£ 1.2092 - £ 0.7214

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    20.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet Black LDPE

10155882

Price Range
£ 3.455 - £ 1.3295

Stock Levels
8950 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Gripneck Feet 13.0 mm 3.0 mm 5.0 mm PVC

10060308

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 mm
  • Base Height
    3.0 mm
  • Base Diameter
    13.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Walking Aid Feet 19.0 mm 51.5 mm Rubber Grey

10280317

Price Range
£ 4.3585 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    19.0 mm
  • Base Height
    51.5 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Grey
Clip-on Feet 12.7 mm 1.6 mm 4.2 mm Nylon Natural

10149775

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
39200 In stock
Attributes
  • Compatible Hole Diameter Range
    3.9 - 4.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Stopper 12.7 mm 6.35 mm Nylon Natural

10149171

Price Range
£ 0.1727 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.4 mm
  • Base Height
    6.35 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
Stopper 37.08 mm 4.57 mm LDPE Black

10149157

Price Range
£ 0.3694 - £ 0.1644

Stock Levels
7200 In stock
Attributes
  • Compatible Hole Diameter Range
    9.7 mm
  • Base Height
    4.57 mm
  • Base Diameter
    37.08 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
Gripneck Feet 3.2 mm 12.8 mm PVC

10085097

Price Range
£ 0.2896 - £ 0.1132

Stock Levels
2100 In stock
Attributes
  • Compatible Hole Diameter Range
    12.8 mm
  • Base Height
    3.2 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet Black LDPE

10155899

Price Range
£ 2.5194 - £ 1.4741

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 - 50.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Clip-on Feet 15.7 mm 5.1 mm 6.8 mm TPE Black

10316306

Price Range
£ 0.1305 - £ 0.1253

Stock Levels
357 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 6.8 mm
  • Base Height
    5.1 mm
  • Base Diameter
    15.7 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
Walking Aid Feet 22.0 mm 42.0 mm 22.0 mm Rubber

10089897

Price Range
£ 3.6144 - £ 0.6718

Stock Levels
210 In stock
Attributes
  • Compatible Hole Diameter Range
    22.0 mm
  • Base Height
    42.0 mm
  • Base Diameter
    22.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
Clip-on Feet 15.7 mm 5.1 mm 0.280 in TPE/TPV Black

10021828

Price Range
£ 0.2792 - £ 0.2735

Stock Levels
6953 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.1 mm
  • Base Height
    5.1 mm
  • Base Diameter
    15.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Clip-on Feet 12.7 mm 12.2 mm 0.378 in TPE Black

10163597

Price Range
£ 0.4337 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.5 - 9.6 mm
  • Base Height
    12.2 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Clip-on Feet 13.4 mm 4.6 mm 0.240 in TPE Black

10163603

Price Range
£ 0.2055 - £ 0.2055

Stock Levels
2900 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Base Height
    4.6 mm
  • Base Diameter
    13.4 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Round Push Fit Feet Black PE

10155837

Price Range
£ 2.3544 - £ 1.1211

Stock Levels
3750 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Base Height
    25.0 mm
  • Base Diameter
    25.0 mm
  • Accessory Type
    Stand-Off Square Feet
  • Colour
    Black
Stopper 25.4 mm 3.96 mm Nylon Natural

10149904

Price Range
£ 0.3454 - £ 0.153

Stock Levels
24500 In stock
Attributes
  • Compatible Hole Diameter Range
    25.4 mm
  • Base Height
    3.96 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Stopper 31.75 mm 9.65 mm Nylon Natural

10149935

Price Range
£ 0.4013 - £ 0.1771

Stock Levels
2070 In stock
Attributes
  • Compatible Hole Diameter Range
    31.8 mm
  • Base Height
    9.65 mm
  • Base Diameter
    31.75 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Gripneck Feet 10.0 mm 7.0 mm 4.7 mm LDPE - PIR

10064931

Price Range
£ 0.2182 - £ 0.214

Stock Levels
196 In stock
Attributes
  • Compatible Hole Diameter Range
    4.7 mm
  • Base Height
    7.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Plug In Foot
  • Colour
    Grey