10316337
POF50493BK
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0545 |
| 5000 - 9999 | £ 0.0534 |
| 10000 - 24999 | £ 0.0523 |
| 25000 + | £ 0.0513 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 0.087 - 0.177 in |
|---|---|
| Compatible Hole Diameter Range | 2.2 - 4.5 mm |
| Base Height | 10.0 mm |
| Base Height | 0.394 in |
| Base Diameter | 10.0 mm |
| Base Diameter | 0.394 in |
| Accessory Type | Grommet Foot |
| Colour | Black |
| Base Shape | Round |
| Base Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue