10149096
BFSA010A
| Quantity | Unit price |
|---|---|
| 1500 - 14999 | £ 0.2795 |
| 15000 + | £ 0.1227 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 3.2 mm |
|---|---|
| Compatible Hole Diameter Range | 0.126 in |
| Base Height | 1.6 mm |
| Base Height | 0.063 in |
| Base Diameter | 10.3 mm |
| Base Diameter | 0.406 in |
| Accessory Type | Flat Head Stem Bumper |
| Colour | Black |
| Base Shape | Round |
| Base Material | LDPE |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue