Menu Search

Round Belt Pulley 50.0 mm 15.0 mm 8.0 mm POM

This Round Belt Pulley is ideal for flexible connections between elements and suspended applications requiring pulling motion control. It is highly corrosion resistant, lightweight, and designed to reduce noise and vibration during operation. Natural made from POM and UL94 HB flame rated.
Essentra Part Number:

10117163

Manufacturer Part Number:

024015000005

238 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.4946
50 - 999 £ 2.4379
1000 + £ 2.3954
Standard pack: 10

Order in multiple of 10

Total price:

£ 24.95

10 x £ 2.4946

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Diameter 50.0 mm
Wheel Width 15.0 mm
Belt Width 7.6 mm
Hole Diameter 8.0 mm
Colour Natural
Commodity Code 3926909790
Full Material Polyoxymethylene
Standard RoHs
Standard UL
Overall Diameter 58.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us