Menu Search

Pull Tight Seals - Smooth Strap

In stock

This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.

  • Pull tight seals with smooth straps that provide an indicative seal that reveals evidence of tampering or breach, across a variety of applications.
  • Easy to apply and tighten to a desired diameter.
  • Several seal types are available, including those with longer tags and with a tear-off tab for quick and easy removability.
Material: , Polypropylene, PP Colour: Orange, Blue, Red, White, Green, Yellow, Black Series Code: SRH0038, SRH0036, SRJawLock, SRTeraLock

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
164 results
Product SKUs information
Essentra Part Number Price range Availability C Removability A Colour B Pull Strength Type View
£ 0.2012 - £ 0.2012 Request the lead time here
28.0 mm
Non Tear-Off
250.0 mm
White
40.0 mm
14.0 kg-f
JawLock
£ 0.2409 - £ 0.2409 4999 In stock
30.0 mm
Tear-Off
300.0 mm
Yellow
67.5 mm
35.0 kg-f
Maxi JawLock
£ 0.2282 - £ 0.2282 Request the lead time here
23.0 mm
Non Tear-Off
300.0 mm
Green
50.0 mm
25.0 kg-f
SegurLock
£ 0.2288 - £ 0.2288 1998 In stock
23.0 mm
Non Tear-Off
300.0 mm
Orange
50.0 mm
45.0 kg-f
TeraLock
  • of 9
JawLock 250.0 mm 28.0 mm Polypropylene White

20084646

Price Range
£ 0.2012 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • A
    250.0 mm
  • B
    40.0 mm
  • C
    28.0 mm
  • D
    2.0 mm
  • Pull Strength
    14.0 kg-f
Maxi JawLock 300.0 mm 7.6 mm 4.0 mm PP Yellow

20084875

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
4999 In stock
Attributes
  • A
    300.0 mm
  • B
    67.5 mm
  • C
    30.0 mm
  • D
    4.0 mm
  • Pull Strength
    35.0 kg-f
SegurLock 300.0 mm (L) 6.0 mm (W) 1.6 mm (T) Green

20087029

Price Range
£ 0.2282 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • A
    300.0 mm
  • B
    50.0 mm
  • C
    23.0 mm
  • D
    6.0 mm
  • F
    1.6 mm
TeraLock 1.7 mm (T) 300.0 mm (L) Polypropylene Orange

20086206

Price Range
£ 0.2288 - £ 0.2288

Stock Levels
1998 In stock
Attributes
  • A
    300.0 mm
  • B
    50.0 mm
  • C
    23.0 mm
  • D
    7.0 mm
  • F
    1.7 mm