This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Material: , Polypropylene, PP Colour: Orange, Blue, Red, White, Green, Yellow, Black Series Code: SRH0038, SRH0036, SRJawLock, SRTeraLock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | C | Removability | A | Colour | B | Pull Strength | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
19.685 in
500.0 mm
|
Green
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
|||
| 924 In stock |
1.181 in
30.0 mm
|
|
19.685 in
500.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
|||
| £ 0.2891 - £ 0.2891 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
19.685 in
500.0 mm
|
Blue
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.2352 - £ 0.2352 | 6000 In stock |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.1941 - £ 0.1941 | 34000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2154 - £ 0.2154 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Red
|
1.969 in
50.0 mm
|
25.0 kg-f
|
SegurLock
|
||
| £ 0.1785 - £ 0.1785 | 6000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
9.843 in
250.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2012 - £ 0.2012 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
15.748 in
400.0 mm
|
Blue
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.1941 - £ 0.1941 | 5000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Blue
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.1587 - £ 0.1587 | 6000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
White
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2282 - £ 0.2282 | 4776 In stock |
1.181 in
30.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Red
|
2.657 in
67.5 mm
|
25.0 kg-f
|
SmoothLock
|
||
| £ 0.2721 - £ 0.2721 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
15.748 in
400.0 mm
|
Red
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| 20122447 | £ 0.1559 - £ 0.1559 | 4709 In stock |
0.709 in
18.0 mm
|
Tear-Off
|
0.591 in
15.0 mm
|
Red
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
|
| £ 0.1941 - £ 0.1941 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
White
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.1587 - £ 0.1587 | 5975 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Orange
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2418 - £ 0.2418 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
15.748 in
400.0 mm
|
Green
|
1.969 in
50.0 mm
|
45.0 kg-f
|
TeraLock
|
||
| £ 0.231 - £ 0.231 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Blue
|
2.657 in
67.5 mm
|
25.0 kg-f
|
SmoothLock
|
||
| £ 0.2352 - £ 0.2352 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Orange
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| 20122652 | £ 0.2352 - £ 0.2352 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Green
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
|
| 20122607 | £ 0.2041 - £ 0.2041 | Request the lead time here |
1.102 in
28.0 mm
|
Tear-Off
|
9.843 in
250.0 mm
|
Blue
|
2.165 in
55.0 mm
|
14.0 kg-f
|
JawLock
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue