Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull-Tight Seals features smooth straps and metal locking jaws, providing clear tamper-evidence across various applications. The range includes JawLock (Mini and Maxi versions), SegureLock, TeraLock and SmoothLock.
Material: , Polypropylene, PP Colour: Orange, Blue, Red, White, Green, Yellow, Black Series Code: SRH0038, SRH0036, SRJawLock, SRTeraLock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | C | Removability | A | Colour | B | Pull Strength | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 20122898 | £ 0.2182 - £ 0.2182 | Request the lead time here |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Red
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
|
| £ 0.1785 - £ 0.1785 | 6000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
9.843 in
250.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2352 - £ 0.2352 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
White
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.231 - £ 0.231 | 13000 In stock |
0.906 in
23.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Green
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| £ 0.2352 - £ 0.2352 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Orange
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.1785 - £ 0.1785 | 19000 In stock |
0.709 in
18.0 mm
|
Manual Removal - No Tool Required
|
9.843 in
250.0 mm
|
Blue
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2154 - £ 0.2154 | 5000 In stock |
0.906 in
23.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Green
|
1.969 in
50.0 mm
|
25.0 kg-f
|
SegurLock
|
||
| £ 0.2352 - £ 0.2352 | Request the lead time here |
1.181 in
30.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Blue
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.1785 - £ 0.1785 | 7986 In stock |
0.709 in
18.0 mm
|
Manual Removal - No Tool Required
|
9.843 in
250.0 mm
|
Red
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2154 - £ 0.2154 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
7.874 in
200.0 mm
|
Blue
|
1.969 in
50.0 mm
|
25.0 kg-f
|
SegurLock
|
||
| £ 0.153 - £ 0.153 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
0.591 in
15.0 mm
|
White
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.1941 - £ 0.1941 | 5000 In stock |
0.709 in
18.0 mm
|
Non Tear-Off
|
11.811 in
300.0 mm
|
Blue
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2182 - £ 0.2182 | 10874 In stock |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
Green
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| £ 0.2721 - £ 0.2721 | Request the lead time here |
1.181 in
30.0 mm
|
Tear-Off
|
15.748 in
400.0 mm
|
Orange
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.2182 - £ 0.2182 | Request the lead time here |
0.906 in
23.0 mm
|
Tear-Off
|
7.874 in
200.0 mm
|
White
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock
|
||
| £ 0.2418 - £ 0.2418 | Request the lead time here |
0.906 in
23.0 mm
|
Non Tear-Off
|
15.748 in
400.0 mm
|
Yellow
|
1.969 in
50.0 mm
|
45.0 kg-f
|
TeraLock
|
||
| £ 0.2012 - £ 0.2012 | Request the lead time here |
1.102 in
28.0 mm
|
Non Tear-Off
|
9.843 in
250.0 mm
|
Red
|
1.575 in
40.0 mm
|
14.0 kg-f
|
JawLock
|
||
| £ 0.153 - £ 0.153 | Request the lead time here |
0.709 in
18.0 mm
|
Non Tear-Off
|
0.591 in
15.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
12.0 kg-f
|
Mini JawLock
|
||
| £ 0.2409 - £ 0.2409 | 9995 In stock |
1.181 in
30.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Blue
|
2.657 in
67.5 mm
|
35.0 kg-f
|
Maxi JawLock
|
||
| £ 0.231 - £ 0.231 | 979 In stock |
0.906 in
23.0 mm
|
Tear-Off
|
11.811 in
300.0 mm
|
Red
|
2.756 in
70.0 mm
|
20.0 kg-f
|
SegurLock