Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3742 - £ 0.4783 | Request the lead time here |
0.425 in
10.8 mm
|
Black
|
PVC
|
2
|
||
| 10019818 | £ 0.0674 - £ 0.144 | 25000 In stock |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
|
| £ 0.0833 - £ 0.1334 | 4500 In stock |
0.295 in
7.5 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1587 - £ 0.2817 | 1050 In stock |
0.343 in
8.7 mm
|
Black
|
PVC
|
|
||
| £ 0.1885 - £ 0.388 | 5500 In stock |
0.382 in
9.7 mm
|
Black
|
PVC
|
|
||
| £ 0.3982 - £ 0.59 | 5100 In stock |
0.937 in
23.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.9355 - £ 1.2597 | 630 In stock |
1.228 in
31.2 mm
|
Red
|
PVC
|
2
|
||
| 10020876 | £ 0.2352 - £ 0.4571 | 4500 In stock |
0.811 in
20.6 mm
|
Red
|
PVC
|
2
|
|
| £ 0.4082 - £ 0.667 | 450 In stock |
0.988 in
25.1 mm
|
Red
|
PVC
|
2
|
||
| 10020869 | £ 0.5854 - £ 0.7685 | 64750 In stock |
0.787 in
20.0 mm
|
Red
|
PVC
|
2
|
|
| £ 0.3926 - £ 0.6537 | 10554 In stock |
0.866 in
22.0 mm
|
Red
|
PVC
|
2
|
||
| 10020937 | £ 0.506 - £ 1.3926 | 1260 In stock |
1.126 in
28.6 mm
|
Red
|
PVC
|
2
|
|
| £ 0.1328 - £ 0.2174 | 8000 In stock |
0.437 in
11.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.7569 - £ 1.6371 | 10500 In stock |
1.374 in
34.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.052 - £ 0.1812 | 3500 In stock |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1502 - £ 0.2405 | 4500 In stock |
0.295 in
7.5 mm
|
Black
|
PVC
|
2
|
||
| 10019870 | £ 0.1087 - £ 0.2269 | 1000 In stock |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
|
| £ 0.8462 - £ 1.8338 | 3850 In stock |
1.5 in
38.1 mm
|
Red
|
PVC
|
2
|
||
| £ 1.0432 - £ 1.9454 | 1190 In stock |
1.626 in
41.3 mm
|
Red
|
PVC
|
2
|
||
| £ 0.377 - £ 0.4571 | 12400 In stock |
0.811 in
20.6 mm
|
Red
|
PVC
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue