Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| 10019955 | £ 0.1359 - £ 0.2843 | 4000 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
|
| £ 0.2494 - £ 0.4013 | 250 In stock |
0.437 in
11.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3274 - £ 0.5235 | 600 In stock |
0.969 in
24.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1488 - £ 0.2439 | 20250 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
||
| 10020210 | £ 0.4677 - £ 0.7361 | Request the lead time here |
1.126 in
28.6 mm
|
Black
|
PVC
|
2
|
|
| £ 0.8306 - £ 0.9036 | 105 In stock |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 1.4174 - £ 1.5494 | 140 In stock |
1.752 in
44.5 mm
|
Black
|
PVC
|
2
|
||
| £ 0.0798 - £ 0.2434 | 3500 In stock |
0.295 in
7.5 mm
|
Red
|
PVC
|
2
|
||
| £ 0.2338 - £ 0.3694 | Request the lead time here |
0.685 in
17.4 mm
|
Black
|
PVC
|
|
||
| £ 0.123 - £ 0.3003 | 12500 In stock |
0.425 in
10.8 mm
|
Red
|
PVC
|
2
|
||
| 10020036 | £ 0.3061 - £ 0.489 | 497400 In stock |
0.602 in
15.3 mm
|
Black
|
PVC
|
|
|
| £ 0.2849 - £ 0.4571 | 1250 In stock |
0.52 in
13.2 mm
|
Black
|
PVC
|
2
|
||
| 10019993 | £ 0.1488 - £ 0.3295 | 23000 In stock |
0.52 in
13.2 mm
|
Black
|
PVC
|
2
|
|
| £ 0.2608 - £ 0.5448 | 173700 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
||
| £ 0.6123 - £ 1.0285 | 600 In stock |
0.811 in
20.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3543 - £ 0.9594 | 7000 In stock |
0.642 in
16.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3642 - £ 0.582 | 10375 In stock |
0.74 in
18.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1301 - £ 0.207 | 12000 In stock |
0.469 in
11.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.3217 - £ 0.6756 | 8200 In stock |
0.626 in
15.9 mm
|
Black
|
PVC
|
|
||
| £ 0.1885 - £ 0.3029 | 216250 In stock |
0.602 in
15.3 mm
|
Black
|
PVC
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue