Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.141 - £ 0.1956 | 66460 In stock |
0.488 in
12.4 mm
|
Black
|
PVC
|
2
|
||
| £ 0.0925 - £ 0.1483 | 141750 In stock |
0.303 in
7.7 mm
|
Black
|
PVC
|
2
|
||
| 10019818 | £ 0.0674 - £ 0.144 | 25000 In stock |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
|
| £ 0.3274 - £ 0.5235 | 600 In stock |
0.969 in
24.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.2352 - £ 0.3269 | 20000 In stock |
0.787 in
20.0 mm
|
Red
|
PVC
|
2
|
||
| £ 0.506 - £ 0.7361 | 2400 In stock |
1.126 in
28.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1587 - £ 0.3534 | 900 In stock |
0.343 in
8.7 mm
|
Red
|
PVC
|
2
|
||
| 10020159 | £ 0.4096 - £ 0.4252 | 9400 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
|
|
| 10020036 | £ 0.3061 - £ 0.489 | 485800 In stock |
0.602 in
15.3 mm
|
Black
|
PVC
|
|
|
| £ 0.2338 - £ 0.3694 | Request the lead time here |
0.685 in
17.4 mm
|
Black
|
PVC
|
|
||
| £ 0.2466 - £ 0.5129 | 2250 In stock |
0.787 in
20.0 mm
|
Black
|
PVC
|
|
||
| £ 0.4252 - £ 0.4677 | 4800 In stock |
0.988 in
25.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.8462 - £ 1.0311 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.9808 - £ 2.049 | 2275 In stock |
1.228 in
31.2 mm
|
Black
|
PVC
|
2
|
||
| £ 0.7569 - £ 0.9036 | 980 In stock |
1.374 in
34.9 mm
|
Black
|
PVC
|
2
|
||
| £ 1.2756 - £ 1.5494 | 140 In stock |
1.752 in
44.5 mm
|
Black
|
PVC
|
2
|
||
| £ 0.9454 - £ 1.0311 | 2380 In stock |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| £ 1.5733 - £ 1.8843 | 80 In stock |
2 in
50.8 mm
|
Black
|
PVC
|
2
|
||
| 10020760 | £ 0.1431 - £ 0.3375 | 5000 In stock |
0.488 in
12.4 mm
|
Red
|
PVC
|
2
|
|
| £ 0.2338 - £ 0.6883 | Request the lead time here |
0.685 in
17.4 mm
|
Red
|
PVC
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue