Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.8462 - £ 1.8338 | 3850 In stock |
1.5 in
38.1 mm
|
Red
|
PVC
|
2
|
||
| £ 0.0925 - £ 0.1483 | 141750 In stock |
0.303 in
7.7 mm
|
Black
|
PVC
|
2
|
||
| £ 0.0476 - £ 0.1695 | 5500 In stock |
0.142 in
3.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3742 - £ 0.4783 | Request the lead time here |
0.425 in
10.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.377 - £ 0.4571 | 12400 In stock |
0.811 in
20.6 mm
|
Red
|
PVC
|
2
|
||
| £ 0.18 - £ 0.3774 | 15584 In stock |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.4861 - £ 0.8823 | 6200 In stock |
1.059 in
26.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.8306 - £ 1.6371 | Request the lead time here |
1.374 in
34.9 mm
|
Red
|
PVC
|
2
|
||
| £ 0.1502 - £ 0.2405 | 4500 In stock |
0.295 in
7.5 mm
|
Black
|
PVC
|
2
|
||
| 10019870 | £ 0.1087 - £ 0.2269 | 10000 In stock |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
|
| £ 0.1587 - £ 0.2817 | 1050 In stock |
0.343 in
8.7 mm
|
Black
|
PVC
|
|
||
| 10162910 | £ 0.0816 - £ 0.17 | 2500 In stock |
0.24 in
6.1 mm
|
Black
|
PVC
|
2
|
|
| 10019856 | £ 0.1601 - £ 0.2588 | 11400 In stock |
0.303 in
7.7 mm
|
Black
|
PVC
|
2
|
|
| £ 0.1285 - £ 0.2059 | 120500 In stock |
0.425 in
10.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.052 - £ 0.1812 | 3500 In stock |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
| £ 0.0833 - £ 0.1334 | 4500 In stock |
0.295 in
7.5 mm
|
Black
|
PVC
|
2
|
||
| £ 0.1158 - £ 0.1932 | 170250 In stock |
0.382 in
9.7 mm
|
Black
|
PVC
|
|
||
| 10019818 | £ 0.0674 - £ 0.144 | 25000 In stock |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
|
| £ 0.3982 - £ 0.59 | 5100 In stock |
0.937 in
23.8 mm
|
Red
|
PVC
|
2
|
||
| £ 0.9355 - £ 1.2597 | 630 In stock |
1.228 in
31.2 mm
|
Red
|
PVC
|
2