Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
130 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material Type View
£ 0.141 - £ 0.1956 66460 In stock
12.4 mm
Black
PVC
2
£ 0.0925 - £ 0.1483 141750 In stock
7.7 mm
Black
PVC
2
10019818 £ 0.0674 - £ 0.144 25000 In stock
5.3 mm
Black
PVC
2
£ 0.3274 - £ 0.5235 600 In stock
24.6 mm
Black
PVC
2
£ 0.2352 - £ 0.3269 12500 In stock
20.0 mm
Red
PVC
2
£ 0.506 - £ 0.7361 2400 In stock
28.6 mm
Black
PVC
2
£ 0.1587 - £ 0.3534 900 In stock
8.7 mm
Red
PVC
2
10020159 £ 0.4096 - £ 0.4252 9400 In stock
22.0 mm
Black
PVC
10020036 £ 0.3061 - £ 0.489 479800 In stock
15.3 mm
Black
PVC
£ 0.2338 - £ 0.3694 Request the lead time here
17.4 mm
Black
PVC
£ 0.2466 - £ 0.5129 2250 In stock
20.0 mm
Black
PVC
£ 0.4252 - £ 0.4677 4800 In stock
25.1 mm
Black
PVC
2
£ 0.8462 - £ 1.0311 Request the lead time here
38.1 mm
Black
PVC
2
£ 0.9808 - £ 2.049 2275 In stock
31.2 mm
Black
PVC
2
£ 0.7569 - £ 0.9036 980 In stock
34.9 mm
Black
PVC
2
£ 1.2756 - £ 1.5494 140 In stock
44.5 mm
Black
PVC
2
£ 0.9454 - £ 1.0311 2380 In stock
38.1 mm
Black
PVC
2
£ 1.5733 - £ 1.8843 80 In stock
50.8 mm
Black
PVC
2
10020760 £ 0.1431 - £ 0.3375 5000 In stock
12.4 mm
Red
PVC
2
£ 0.2338 - £ 0.6883 Request the lead time here
17.4 mm
Red
PVC
2
  • of 7
Pull Tab Cap 12.4 mm 13.0 mm PVC Black

10019979

Price Range
£ 0.1956 - £ 0.141

Stock Levels
66460 In stock
Attributes
  • d
    12.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 13.0 mm PVC Black

10019849

Price Range
£ 0.1483 - £ 0.0925

Stock Levels
141750 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 5.3 mm 13.0 mm PVC Black

10019818

Price Range
£ 0.144 - £ 0.0674

Stock Levels
25000 In stock
Attributes
  • d
    5.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 24.6 mm 13.0 mm PVC Black

10020173

Price Range
£ 0.5235 - £ 0.3274

Stock Levels
600 In stock
Attributes
  • d
    24.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.0 mm 13.0 mm PVC Red

10020852

Price Range
£ 0.3269 - £ 0.2352

Stock Levels
12500 In stock
Attributes
  • d
    20.0 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 28.6 mm 38.0 mm PVC Black

10020227

Price Range
£ 0.7361 - £ 0.506

Stock Levels
2400 In stock
Attributes
  • d
    28.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 8.7 mm 25.0 mm PVC Red

10020661

Price Range
£ 0.3534 - £ 0.1587

Stock Levels
900 In stock
Attributes
  • d
    8.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 22.0 mm 25.0 mm PVC Black

10020159

Price Range
£ 0.4252 - £ 0.4096

Stock Levels
9400 In stock
Attributes
  • d
    22.0 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 15.3 mm 25.0 mm PVC Black

10020036

Price Range
£ 0.489 - £ 0.3061

Stock Levels
479800 In stock
Attributes
  • d
    15.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Pull Tab Cap 17.4 mm 13.0 mm PVC Black

10020074

Price Range
£ 0.3694 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 20.0 mm 13.0 mm PVC Black

10020111

Price Range
£ 0.5129 - £ 0.2466

Stock Levels
2250 In stock
Attributes
  • d
    20.0 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926300090
Pull Tab Cap 25.1 mm 25.0 mm PVC Black

10020197

Price Range
£ 0.4677 - £ 0.4252

Stock Levels
4800 In stock
Attributes
  • d
    25.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 38.1 mm 38.0 mm PVC Black

10020265

Price Range
£ 1.0311 - £ 0.8462

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 31.2 mm 38.0 mm PVC Black

10020234

Price Range
£ 2.049 - £ 0.9808

Stock Levels
2275 In stock
Attributes
  • d
    31.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 34.9 mm 25.0 mm PVC Black

10020241

Price Range
£ 0.9036 - £ 0.7569

Stock Levels
980 In stock
Attributes
  • d
    34.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 44.5 mm 38.0 mm PVC Black

10020289

Price Range
£ 1.5494 - £ 1.2756

Stock Levels
140 In stock
Attributes
  • d
    44.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 38.1 mm 50.0 mm PVC Black

10020272

Price Range
£ 1.0311 - £ 0.9454

Stock Levels
2380 In stock
Attributes
  • d
    38.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 50.8 mm 50.0 mm PVC Black

10020302

Price Range
£ 1.8843 - £ 1.5733

Stock Levels
80 In stock
Attributes
  • d
    50.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 12.4 mm 25.0 mm PVC Red

10020760

Price Range
£ 0.3375 - £ 0.1431

Stock Levels
5000 In stock
Attributes
  • d
    12.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 17.4 mm 13.0 mm PVC Red

10020814

Price Range
£ 0.6883 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2