Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
130 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material Type View
£ 0.8462 - £ 1.8338 3850 In stock
38.1 mm
Red
PVC
2
£ 0.0925 - £ 0.1483 141750 In stock
7.7 mm
Black
PVC
2
£ 0.0476 - £ 0.1695 5500 In stock
3.6 mm
Black
PVC
2
£ 0.3742 - £ 0.4783 Request the lead time here
10.8 mm
Black
PVC
2
£ 0.377 - £ 0.4571 12400 In stock
20.6 mm
Red
PVC
2
£ 0.18 - £ 0.3774 14584 In stock
9.3 mm
Black
PVC
2
£ 0.4861 - £ 0.8823 6200 In stock
26.9 mm
Red
PVC
2
£ 0.8306 - £ 1.6371 Request the lead time here
34.9 mm
Red
PVC
2
£ 0.1502 - £ 0.2405 4500 In stock
7.5 mm
Black
PVC
2
10019870 £ 0.1087 - £ 0.2269 Request the lead time here
9.3 mm
Black
PVC
2
£ 0.1587 - £ 0.2817 1050 In stock
8.7 mm
Black
PVC
10162910 £ 0.0816 - £ 0.17 2500 In stock
6.1 mm
Black
PVC
2
10019856 £ 0.1601 - £ 0.2588 11400 In stock
7.7 mm
Black
PVC
2
£ 0.1285 - £ 0.2059 120500 In stock
10.8 mm
Black
PVC
2
£ 0.052 - £ 0.1812 3500 In stock
4.8 mm
Black
PVC
2
£ 0.0833 - £ 0.1334 4500 In stock
7.5 mm
Black
PVC
2
£ 0.1158 - £ 0.1932 136000 In stock
9.7 mm
Black
PVC
10019818 £ 0.0674 - £ 0.144 25000 In stock
5.3 mm
Black
PVC
2
£ 0.3982 - £ 0.59 5100 In stock
23.8 mm
Red
PVC
2
£ 0.9355 - £ 1.2597 630 In stock
31.2 mm
Red
PVC
2
  • of 7
Pull Tab Cap 38.1 mm 38.0 mm PVC Red

10020975

Price Range
£ 1.8338 - £ 0.8462

Stock Levels
3850 In stock
Attributes
  • d
    38.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 13.0 mm PVC Black

10019849

Price Range
£ 0.1483 - £ 0.0925

Stock Levels
141750 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 3.6 mm 13.0 mm PVC Black

10019795

Price Range
£ 0.1695 - £ 0.0476

Stock Levels
5500 In stock
Attributes
  • d
    3.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 10.8 mm 25.0 mm PVC Black

10019924

Price Range
£ 0.4783 - £ 0.3742

Stock Levels
Request the lead time here
Attributes
  • d
    10.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.6 mm 25.0 mm PVC Red

10020883

Price Range
£ 0.4571 - £ 0.377

Stock Levels
12400 In stock
Attributes
  • d
    20.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 9.3 mm 25.0 mm PVC Black

10019887

Price Range
£ 0.3774 - £ 0.18

Stock Levels
14584 In stock
Attributes
  • d
    9.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 26.9 mm 25.0 mm PVC Red

10020920

Price Range
£ 0.8823 - £ 0.4861

Stock Levels
6200 In stock
Attributes
  • d
    26.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 34.9 mm 38.0 mm PVC Red

10020968

Price Range
£ 1.6371 - £ 0.8306

Stock Levels
Request the lead time here
Attributes
  • d
    34.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.5 mm 25.0 mm PVC Black

10019832

Price Range
£ 0.2405 - £ 0.1502

Stock Levels
4500 In stock
Attributes
  • d
    7.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 9.3 mm 13.0 mm PVC Black

10019870

Price Range
£ 0.2269 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • d
    9.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 8.7 mm 13.0 mm PVC Black

10019863

Price Range
£ 0.2817 - £ 0.1587

Stock Levels
1050 In stock
Attributes
  • d
    8.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 6.1 mm 13.0 mm PVC Black

10162910

Price Range
£ 0.17 - £ 0.0816

Stock Levels
2500 In stock
Attributes
  • d
    6.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 25.0 mm PVC Black

10019856

Price Range
£ 0.2588 - £ 0.1601

Stock Levels
11400 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 10.8 mm 13.0 mm PVC Black

10019917

Price Range
£ 0.2059 - £ 0.1285

Stock Levels
120500 In stock
Attributes
  • d
    10.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 4.8 mm 13.0 mm PVC Black

10019801

Price Range
£ 0.1812 - £ 0.052

Stock Levels
3500 In stock
Attributes
  • d
    4.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.5 mm 13.0 mm PVC Black

10019825

Price Range
£ 0.1334 - £ 0.0833

Stock Levels
4500 In stock
Attributes
  • d
    7.5 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 9.7 mm 13.0 mm PVC Black

10019894

Price Range
£ 0.1932 - £ 0.1158

Stock Levels
136000 In stock
Attributes
  • d
    9.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 5.3 mm 13.0 mm PVC Black

10019818

Price Range
£ 0.144 - £ 0.0674

Stock Levels
25000 In stock
Attributes
  • d
    5.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 23.8 mm 25.0 mm PVC Red

10020906

Price Range
£ 0.59 - £ 0.3982

Stock Levels
5100 In stock
Attributes
  • d
    23.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 31.2 mm 38.0 mm PVC Red

10020944

Price Range
£ 1.2597 - £ 0.9355

Stock Levels
630 In stock
Attributes
  • d
    31.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2