Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2843 |
5000 + | £ 0.1431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 7.5 mm |
---|---|
d | 0.295 in |
Maximum Temperature | 200 °C |
Maximum Temperature | 392 °F |
Colour | Red |
Full Material | Polyvinyl Chloride |
Type | 2 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue