Menu Search

Pull Tab Cap 12.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Essentra Part Number:

10349540

Manufacturer Part Number:

1470790

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0945
5000 + £ 0.085
Standard pack: 500

Order in multiple of 500

Total price:

£ 47.25

500 x £ 0.0945

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 12.0 mm
Maximum Temperature 200 °C
Colour Yellow
Full Material Ethylene Vinyl Acetate Copolymer
Type 1
Commodity Code 3923509000

Product 1470790 replaces:

Pull Tab Cap 12.0 mm 20.0 mm EVA Yellow
Essentra Part Number: 10546819
Manufacturer Part Number: 464892

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us