Menu Search

Pull Handles - Through Hole Angled Arch

In stock

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability Handle Material Overall Height View
£ 10.381 - £ 12.9762 78 In stock
Nylon
46.0 mm
£ 8.5471 - £ 8.7172 1622 In stock
Nylon
39.0 mm
£ 6.0416 - £ 8.0554 370 In stock
Nylon
55.0 mm
£ 6.0416 - £ 8.0554 Request the lead time here
Nylon
55.0 mm
£ 6.0416 - £ 8.0554 Request the lead time here
Nylon
56.0 mm
£ 8.0084 - £ 8.1785 Request the lead time here
Nylon
39.0 mm
£ 0.8795 - £ 0.9772 104 In stock
Glass Filled Nylon 6
40.0 mm
10100639 £ 4.1335 - £ 5.9043 Request the lead time here
Aluminium
55.0 mm
20074500 £ 3.408 - £ 5.3013 76 In stock
Steel
107.0 mm
£ 4.0498 - £ 5.9043 2160 In stock
Steel
80.0 mm
Pull Handle 46.0 mm Threaded Through Hole Black

10185957

Price Range
£ 12.9762 - £ 10.381

Stock Levels
78 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    46.0 mm
  • Overall Length
    178.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
Pull Handle 39.0 mm Threaded Through Hole Black

10072639

Price Range
£ 8.7172 - £ 8.5471

Stock Levels
1622 In stock
Attributes
  • Overall Height
    39.0 mm
  • Overall Length
    144.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Shape
    Square Grip/Rectangular Bar
Pull Handle 55.0 mm Threaded Insert Black

10333532

Price Range
£ 8.0554 - £ 6.0416

Stock Levels
370 In stock
Attributes
  • Overall Height
    55.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Shape
    Round Bar
  • Handle Style
    Square Grip/Rectangular Bar
Pull Handle 55.0 mm Threaded Insert Black

10333549

Price Range
£ 8.0554 - £ 6.0416

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Shape
    Round Bar
  • Handle Style
    Square Grip/Rectangular Bar
Pull Handle 56.0 mm Threaded Insert Black

10333556

Price Range
£ 8.0554 - £ 6.0416

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    56.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Shape
    Square
  • Handle Style
    Square Grip/Rectangular Bar
Pull Handle 39.0 mm Threaded Through Hole Black

10185964

Price Range
£ 8.1785 - £ 8.0084

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    39.0 mm
  • Overall Length
    135.0 mm
  • Handle Colour
    Black
  • Handle Material
    Nylon
  • Handle Shape
    Square Grip/Rectangular Bar
Handle Grip 40.0 mm 186.5 mm Glass Filled Nylon 6 Black

10095683

Price Range
£ 0.9772 - £ 0.8795

Stock Levels
104 In stock
Attributes
  • Mounting Hole Center Distance
    160.0 mm
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    186.5 mm
  • Handle Colour
    Black
Pull Handle 55.0 mm (L) Nylon Black

10100639

Price Range
£ 5.9043 - £ 4.1335

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    55.0 mm
  • Overall Length
    55.0 mm
  • Handle Material
    Aluminium
  • Handle Style
    Handle Ends
  • Commodity Code
    3926909790
Pull Handle Assemblies 8.5 mm Through Hole 300.0 mm Steel

20074500

Price Range
£ 5.3013 - £ 3.408

Stock Levels
76 In stock
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Center Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Overall Height
    107.0 mm
  • Overall Length
    332.0 mm
Pull Handle 80.0 mm Steel Black

10100646

Price Range
£ 5.9043 - £ 4.0498

Stock Levels
2160 In stock
Attributes
  • Overall Height
    80.0 mm
  • Handle Material
    Steel
  • Handle Style
    Handle Ends
  • Commodity Code
    3926909790
  • Mount Type
    Screw-On