Quantity | Unit price |
---|---|
2 - 79 | £ 8.4336 |
80 + | £ 8.2693 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Matt Shotblasted |
---|---|
Handle Material | Stainless Steel |
Handle Style | U Handle |
Mounting Hole Distance | 120.0 mm |
Mounting Hole Distance | 4.724 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M4 |
Base Width | 8.0 mm |
Base Width | 0.315 in |
Mount Type | Threaded Hole |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue