Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
---|---|---|---|---|---|---|---|---|
463305 | £ 11.311 - £ 11.311 | Request the lead time here |
M5
|
3.386 in
86.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
|
£ 12.0764 - £ 12.3174 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
£ 14.7412 - £ 14.7412 | 10 In stock |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
1220491 | £ 16.6406 - £ 16.9808 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
|
£ 13.5506 - £ 45.4463 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
£ 15.1381 - £ 15.4499 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
£ 11.7079 - £ 11.9489 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
£ 3.6327 - £ 4.0363 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 3.9655 - £ 4.4061 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 3.5869 - £ 3.9855 | Request the lead time here |
M5
|
9.252 in
235.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 2.6374 - £ 2.9305 | 98 In stock |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
1845740100E | £ 4.6692 - £ 4.6692 | 91 In stock |
M5
|
3.937 in
100.0 mm
|
Aluminium
|
Threaded Female
|
Drawer
|
|
£ 3.6999 - £ 4.111 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
Drawer
|
||
£ 5.7584 - £ 6.3982 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 3.7878 - £ 4.2086 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 3.4991 - £ 3.8879 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 6.2604 - £ 6.9561 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
£ 6.0301 - £ 6.0301 | Request the lead time here |
M5
|
9.252 in
235.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 1.9827 - £ 2.203 | 138 In stock |
M5
|
2.165 in
55.0 mm
|
Steel
|
Threaded
|
Drawer
|
||
£ 4.7668 - £ 5.2964 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded
|
Drawer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue