10499405
1504493
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Style | Inclined Tubular |
|---|---|
| Thread Size | M8 |
| Handle Material | Aluminium |
| Mount Type | Threaded Hole;Operator Side |
| Commodity Code | 8302490091 |
| Mounting Hole Distance | 300.0 mm |
| Mounting Hole Distance | 11.811 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue