Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
10252574 £ 4.153 - £ 14.192 5460 In stock
M5 x 9
133.0 mm
110.0 mm
26.0 mm
40.0 mm
10252550 £ 3.742 - £ 12.8366 4214 In stock
M5 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
10252611 £ 4.4082 - £ 14.6969 1746 In stock
M8 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
£ 3.1467 - £ 10.7636 3750 In stock
139.0 mm
117.0 mm
26.0 mm
41.0 mm
£ 4.2381 - £ 14.5109 533 In stock
156.0 mm
132.0 mm
27.0 mm
45.0 mm
10252680 £ 3.1467 - £ 10.7636 1730 In stock
139.0 mm
117.0 mm
26.0 mm
41.0 mm
£ 4.3231 - £ 14.883 540 In stock
M6 x 9
112.0 mm
93.5 mm
21.0 mm
36.0 mm
10252659 £ 5.0602 - £ 17.3812 4876 In stock
M8 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
10252581 £ 4.153 - £ 14.192 2496 In stock
M6 x 9
133.0 mm
110.0 mm
26.0 mm
40.0 mm
£ 7.5123 - £ 25.3542 Request the lead time here
M6 x 9
140.0 mm
110.0 mm
30.0 mm
48.0 mm
£ 7.895 - £ 25.7795 300 In stock
M8 x 15
160.0 mm
132.0 mm
36.0 mm
56.0 mm
£ 0.2113 - £ 0.2609 250 In stock
Non Threaded
150.0 mm
11.5 mm
HDPE
Clip In
27.0 mm
11.5 mm
£ 0.2225 - £ 0.4863 2800 In stock
Non Threaded
160.0 mm
160.0 mm
LDPE
Clip In
16.0 mm
26.0 mm
£ 7.7108 - £ 25.3542 Request the lead time here
M8 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
£ 5.7831 - £ 19.7997 791 In stock
204.0 mm
179.0 mm
28.0 mm
50.0 mm
10252598 £ 4.4082 - £ 14.6969 19 In stock
M5 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
£ 7.7108 - £ 25.3542 Request the lead time here
M6 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
10252666 £ 6.9737 - £ 23.9191 2745 In stock
M8 x 9
204.0 mm
179.0 mm
28.0 mm
50.0 mm
£ 4.5357 - £ 15.6005 4166 In stock
M8 x 9
139.0 mm
117.0 mm
26.0 mm
41.0 mm
£ 0.1416 - £ 0.3109 Request the lead time here
Non Threaded
158.0 mm
24.0 mm
LDPE
Clip In
24.0 mm
24.0 mm
  • of 2
Handle Grip 110.0 mm M5 x 9

10252574

Price Range
£ 14.192 - £ 4.153

Stock Levels
5460 In stock
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 105.0 mm M5 x 9

10252550

Price Range
£ 12.8366 - £ 3.742

Stock Levels
4214 In stock
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 x 9

10252611

Price Range
£ 14.6969 - £ 4.4082

Stock Levels
1746 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 117.0 mm

10252697

Price Range
£ 10.7636 - £ 3.1467

Stock Levels
3750 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 132.0 mm

10252710

Price Range
£ 14.5109 - £ 4.2381

Stock Levels
533 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 117.0 mm

10252680

Price Range
£ 10.7636 - £ 3.1467

Stock Levels
1730 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 93.5 mm M6 x 9

10252628

Price Range
£ 14.883 - £ 4.3231

Stock Levels
540 In stock
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 132.0 mm M8 x 9

10252659

Price Range
£ 17.3812 - £ 5.0602

Stock Levels
4876 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 110.0 mm M6 x 9

10252581

Price Range
£ 14.192 - £ 4.153

Stock Levels
2496 In stock
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 110.0 mm M6 x 9

10252741

Price Range
£ 25.3542 - £ 7.5123

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 132.0 mm M8 x 15

10252789

Price Range
£ 25.7795 - £ 7.895

Stock Levels
300 In stock
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M8 x 15
  • Colour
    Black
Packaging Handles 11.5 mm Non Threaded HDPE

10126523

Price Range
£ 0.2609 - £ 0.2113

Stock Levels
250 In stock
Attributes
  • Mounting Hole Distance
    11.5 mm
  • Overall Height
    11.5 mm
  • Overall Length
    150.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Natural
Packaging Handles 160.0 mm Non Threaded LDPE White

10394977

Price Range
£ 0.4863 - £ 0.2225

Stock Levels
2800 In stock
Attributes
  • Base Width
    16.0 mm
  • Mounting Hole Distance
    160.0 mm
  • Overall Height
    26.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    Non Threaded
Handle Grip 120.0 mm M8 x 9

10252772

Price Range
£ 25.3542 - £ 7.7108

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 179.0 mm

10252727

Price Range
£ 19.7997 - £ 5.7831

Stock Levels
791 In stock
Attributes
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Handle Grip 117.0 mm M5 x 9

10252598

Price Range
£ 14.6969 - £ 4.4082

Stock Levels
19 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Handle Grip 120.0 mm M6 x 9

10252765

Price Range
£ 25.3542 - £ 7.7108

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Handle Grip 179.0 mm M8 x 9

10252666

Price Range
£ 23.9191 - £ 6.9737

Stock Levels
2745 In stock
Attributes
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Handle Grip 117.0 mm M8 x 9

10252635

Price Range
£ 15.6005 - £ 4.5357

Stock Levels
4166 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Packaging Handles 24.0 mm Non Threaded LDPE Black

10394960

Price Range
£ 0.3109 - £ 0.1416

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    24.0 mm
  • Overall Height
    24.0 mm
  • Overall Length
    158.0 mm
  • Thread Size
    Non Threaded
  • Colour
    Black