Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Material Mount Type View
£ 4.5106 - £ 6.4517 Request the lead time here
M4
Die Cast Zinc Alloy
Screw Mount
08512E £ 0.8534 - £ 1.3276 48 In stock
M4
Die Cast Zinc Alloy
Screw Mount
£ 2.5643 - £ 2.5643 Request the lead time here
M5
Aluminium
Rear Install Concealed
287200E £ 2.0272 - £ 3.1534 104 In stock
£ 4.5106 - £ 6.4517 22 In stock
M4
Die Cast Zinc Alloy
Screw Mount
£ 53.178 - £ 74.4492 Request the lead time here
£ 66.4586 - £ 93.042 Request the lead time here
1846140100 £ 0.688 - £ 0.7645 Request the lead time here
M5
Steel
Rear Install Concealed
£ 15.0261 - £ 21.0366 2 In stock
£ 14.272 - £ 19.9808 Request the lead time here
£ 4.2514 - £ 6.6133 Request the lead time here
£ 33.1943 - £ 46.4721 Request the lead time here
£ 2.4443 - £ 2.5691 Request the lead time here
M5 x 0.8
Aluminium
Threaded Insert
£ 28.6887 - £ 30.5172 Request the lead time here
Non Threaded
Aluminium
Front Mount
£ 29.3691 - £ 31.2401 Request the lead time here
Non Threaded
Aluminium
Front Mount
£ 34.1884 - £ 36.3712 Request the lead time here
Non Threaded
Aluminium
Front Mount
£ 20.822 - £ 22.1402 Request the lead time here
M6
Aluminium
Rear Mount
£ 27.9517 - £ 29.7376 Request the lead time here
M6
Aluminium
Rear Mount
£ 27.6823 - £ 29.4541 Request the lead time here
M8
Aluminium
Rear Mount
£ 32.9835 - £ 35.0813 Request the lead time here
M8
Aluminium
Threaded Insert
  • of 6
Pull Handle 28.5 mm 96.0 mm | 3.78 in Die Cast Zinc Alloy

08411E

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Pull Handle 28.5 mm 64.0 mm | 2.52 in Die Cast Zinc Alloy

08512E

Price Range
£ 1.3276 - £ 0.8534

Stock Levels
48 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Powder Coated
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Metal One-Piece Pull Handles M5 100.0 mm | 3.937 in

1845740100

Price Range
£ 2.5643 - £ 2.5643

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Matt Anodized
  • Handle Shape
    Round Bar
  • Mount Type
    Rear Install Concealed
  • Thread Size
    M5
Plastic One-Piece Pull Handles 53.0 mm

287200E

Price Range
£ 3.1534 - £ 2.0272

Stock Levels
104 In stock
Attributes
  • Mounting Hole Distance
    200.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7616991099
Pull Handle 28.5 mm 117.0 mm Die Cast Zinc Alloy

08412E

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
22 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Powder Coated
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles 80.0 mm

187800E

Price Range
£ 74.4492 - £ 53.178

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    800.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    3926909790
Plastic One-Piece Pull Handles 80.0 mm

1871000E

Price Range
£ 93.042 - £ 66.4586

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    1000.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    3926909790
Pull Handle 100.0 mm M5 Steel

1846140100

Price Range
£ 0.7645 - £ 0.688

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Chrome Plated
  • Handle Shape
    Round Bar
  • Mount Type
    Rear Install Concealed
  • Thread Size
    M5
Plastic One-Piece Pull Handles 53.0 mm

287500E

Price Range
£ 21.0366 - £ 15.0261

Stock Levels
2 In stock
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
  • Commodity Code
    7616991099
Pull Handle 55.0 mm

087400E

Price Range
£ 19.9808 - £ 14.272

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 80.0 mm

187400E

Price Range
£ 6.6133 - £ 4.2514

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 80.0 mm

187500E

Price Range
£ 46.4721 - £ 33.1943

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
U-Handle 100.0 mm M5 x 0.8 Aluminium

1301319

Price Range
£ 2.5691 - £ 2.4443

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
  • Thread Size
    M5 x 0.8
  • Mounting Hole Distance
    100.0 mm
U-Handle 116.0 mm Non Threaded Aluminium Black

1337651

Price Range
£ 30.5172 - £ 28.6887

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 120.0 mm Non Threaded Aluminium Black

1337652

Price Range
£ 31.2401 - £ 29.3691

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 196.0 mm Non Threaded Aluminium Black

1337656

Price Range
£ 36.3712 - £ 34.1884

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Front Mount
U-Handle 120.0 mm M6 Aluminium Black

1337629

Price Range
£ 22.1402 - £ 20.822

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 200.0 mm M6 Aluminium Black

1337633

Price Range
£ 29.7376 - £ 27.9517

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 120.0 mm M8 Aluminium Black

1337637

Price Range
£ 29.4541 - £ 27.6823

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 179.0 mm M8 Aluminium Black

1337641

Price Range
£ 35.0813 - £ 32.9835

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Mount Type
    Threaded Insert