Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Handle Material Mount Type View
£ 2.4443 - £ 2.5691 8 In stock
M5 x 0.8
Aluminium
Threaded Insert
£ 4.5106 - £ 6.4517 29 In stock
M4
Die Cast Zinc Alloy
Screw Mount
£ 1.9926 - £ 3.0995 50 In stock
20053536 £ 0.688 - £ 0.7645 Request the lead time here
M5
Steel
Rear Install Concealed
£ 53.178 - £ 74.4492 29 In stock
£ 66.4586 - £ 93.042 Request the lead time here
£ 15.0261 - £ 21.0366 362 In stock
20068646 £ 2.0272 - £ 3.1534 882 In stock
£ 14.272 - £ 19.9808 45 In stock
£ 33.1943 - £ 46.4721 Request the lead time here
£ 2.5966 - £ 4.0391 386 In stock
20123499 £ 46.5447 - £ 65.1626 30 In stock
£ 5.8221 - £ 9.0566 Request the lead time here
20123468 £ 3.3487 - £ 5.2092 1 In stock
£ 4.2514 - £ 6.6133 Request the lead time here
£ 13.5458 - £ 18.9642 162 In stock
£ 2.1324 - £ 3.3171 Request the lead time here
£ 1.1434 - £ 1.7786 2756 In stock
M4
Die Cast Zinc Alloy
Screw Mount
£ 1.8074 - £ 2.8115 Request the lead time here
£ 4.5106 - £ 6.4517 22 In stock
M4
Die Cast Zinc Alloy
Screw Mount
  • of 6
U-Handle 100.0 mm M5 x 0.8 Aluminium

10339510

Price Range
£ 2.5691 - £ 2.4443

Stock Levels
8 In stock
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
  • Thread Size
    M5 x 0.8
  • Mounting Hole Distance
    100.0 mm
Pull Handle 28.5 mm 96.0 mm | 3.78 in Die Cast Zinc Alloy

20060503

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
29 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Pull Handle 55.0 mm

20060626

Price Range
£ 3.0995 - £ 1.9926

Stock Levels
50 In stock
Attributes
  • Mounting Hole Distance
    200.0 mm
  • Commodity Code
    7616100099
Pull Handle 100.0 mm M5 Steel

20053536

Price Range
£ 0.7645 - £ 0.688

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Steel
  • Handle Finish
    Chrome Plated
  • Handle Shape
    Round Bar
  • Mount Type
    Rear Install Concealed
  • Thread Size
    M5
Plastic One-Piece Pull Handles 80.0 mm

20064761

Price Range
£ 74.4492 - £ 53.178

Stock Levels
29 In stock
Attributes
  • Mounting Hole Distance
    800.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    3926909790
Plastic One-Piece Pull Handles 80.0 mm

20064709

Price Range
£ 93.042 - £ 66.4586

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    1000.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    3926909790
Plastic One-Piece Pull Handles 53.0 mm

20068677

Price Range
£ 21.0366 - £ 15.0261

Stock Levels
362 In stock
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 53.0 mm

20068646

Price Range
£ 3.1534 - £ 2.0272

Stock Levels
882 In stock
Attributes
  • Mounting Hole Distance
    200.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7616100099
Pull Handle 55.0 mm

20060640

Price Range
£ 19.9808 - £ 14.272

Stock Levels
45 In stock
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 80.0 mm

20064730

Price Range
£ 46.4721 - £ 33.1943

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 53.0 mm

20124250

Price Range
£ 4.0391 - £ 2.5966

Stock Levels
386 In stock
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 80.0 mm

20123499

Price Range
£ 65.1626 - £ 46.5447

Stock Levels
30 In stock
Attributes
  • Mounting Hole Distance
    700.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 80.0 mm

20123482

Price Range
£ 9.0566 - £ 5.8221

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    600.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 80.0 mm

20123468

Price Range
£ 5.2092 - £ 3.3487

Stock Levels
1 In stock
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 80.0 mm

20064723

Price Range
£ 6.6133 - £ 4.2514

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Commodity Code
    7326909890
Plastic One-Piece Pull Handles 53.0 mm

20068660

Price Range
£ 18.9642 - £ 13.5458

Stock Levels
162 In stock
Attributes
  • Mounting Hole Distance
    400.0 mm
  • Mounting Hole Diameter
    8.5 mm
  • Standard
    DIN
  • Standard
    ISO
  • Commodity Code
    7616100099
Pull Handle 55.0 mm

20121525

Price Range
£ 3.3171 - £ 2.1324

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
  • Commodity Code
    7616100099
Plastic One-Piece Pull Handles 20.0 mm Die Cast Zinc Alloy

20121488

Price Range
£ 1.7786 - £ 1.1434

Stock Levels
2756 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Pull Handle 55.0 mm

20121501

Price Range
£ 2.8115 - £ 1.8074

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Commodity Code
    7616100099
Pull Handle 28.5 mm 117.0 mm Die Cast Zinc Alloy

20121471

Price Range
£ 6.4517 - £ 4.5106

Stock Levels
22 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Powder Coated
  • Handle Colour
    Black
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch