10254295
463310
| Quantity | Unit price |
|---|---|
| 1 + | £ 33.9899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Material | Stainless Steel |
|---|---|
| Handle Finish | Semi Matte |
| Handle Colour | Silver |
| Handle Type | Premium |
| Handle Shape | U |
| Mount Type | Threaded Insert |
| Number of Mounting Holes | 2 |
| Thread Size | M5 |
| Mounting Hole Distance | 150.0 mm |
| Mounting Hole Distance | 5.906 in |
| Handle Length | 150.0 mm |
| Handle Length | 5.906 in |
| Grip Height | 32.0 mm |
| Grip Height | 32.0 mm |
| Standard | DIN |
| Standard | AISI |
| Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue