| Quantity | Unit price |
|---|---|
| 300 + | £ 2.5643 |
| Handle Material | Aluminium |
|---|---|
| Handle Finish | Matt Anodized |
| Handle Shape | Round Bar |
| Mount Type | Rear Install Concealed |
| Thread Size | M5 |
| Mounting Hole Distance | 3.937 in |
| Mounting Hole Distance | 100.0 mm |
| Handle Length | 100.0 mm |
| Handle Length | 3.937 in |
| Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue