Menu Search

Flexible Protective Netting 400.0 mm 200.0 mm 50.0 m Blue 30% PCR

Item code:

20950132

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 156.636
10 + £ 140.9724
Standard pack: 1

Order in multiple of 1

Total price:

£ 156.64

1 x £ 156.636

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 200.0 mm
Maximum Wrapping Diameter 400.0 mm
Overall Length 50.0 m
Colour Blue
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us