Menu Search

Flexible Protective Netting 200.0 mm 100.0 mm 50.0 m Yellow 30% PCR

Item code:

20950125

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 131.3677
10 + £ 118.2309
Standard pack: 1

Order in multiple of 1

Total price:

£ 131.37

1 x £ 131.3677

Specifications

Imperial
Metric
SKU attributes
Minimum Wrapping Diameter 100.0 mm
Maximum Wrapping Diameter 200.0 mm
Overall Length 50.0 m
Colour Yellow
Material 30% PCR
Priced Per Roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us