| Quantity | Unit price |
|---|---|
| 1 + | £ 43.1585 |
| Minimum Wrapping Diameter | 0.984 in |
|---|---|
| Minimum Wrapping Diameter | 25.0 mm |
| Maximum Wrapping Diameter | 3.15 in |
| Maximum Wrapping Diameter | 80.0 mm |
| Overall Length | 250.0 m |
| Overall Length | 820.21 ft |
| Colour | Natural |
| Material | LDPE |
| Priced Per | Roll |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue